Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
BENE INOX - Stainless steel valves, pipes and fittings
Industry
Quick coupling - Range 55
Express coupling
Model 5546 - Half express coupling, male BSPP threaded - Stainless steel 316 - Brass
BENE INOX - Stainless steel valves, pipes and fittings
...
Model 5546 - Half express coupling, male BSPP threaded - Stainless steel 316 - Brass
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Béné Inox 455463-32
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Reference
REF
Material
MAT
Nominal diameter
DN [mm]
D1 [mm]
D2 [mm]
F [pouces]
L1 [mm]
L2 [mm]
POIDS [kg]
1
2
3
4
5
6
7
8
9
10
455463-10
Inox 316
10
60
9.9
3/8
43.5
15.5
0.14
455463-15
Inox 316
15
60
14.4
1/2
43.5
15.5
0.15
455463-20
Inox 316
20
60
20.7
3/4
43.5
15.5
0.18
455463-25
Inox 316
25
60
21.9
1
43.5
15.5
0.22
455463-32
Inox 316
32
60
21.9
11/4
51.5
18.5
0.34
155463-10
Laiton
10
60
9.9
3/8
43.5
15.5
0.14
155463-15
Laiton
15
60
14.4
1/2
43.5
15.5
0.15
155463-20
Laiton
20
60
20.7
3/4
43.5
15.5
0.18
155463-25
Laiton
25
60
21.9
1
43.5
15.5
0.22
155463-32
Laiton
32
60
21.9
11/4
51.5
18.5
0.34
Show compressed display (10 products)
Part information
Similar parts
Request for quote (RFQ)
BENE INOX - Stainless steel valves, pipes and fittings
- Model 5546
Order number
Béné Inox 455463-32
Shorttext
Half express coupling, male BSPP threaded - Stainless steel 316 - Brass
Latest change
19.06.2025 13:35:02
Unit
Keywords
Brass
Half
Industry
Model
Quick coupling
Range
coupling
express
fittings
pipes
stainless steel
threaded
valves
Classifications
CNS
CNSERPBASE Object Properties